도움말
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
도움말
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
카탈로그: NORO
생성됨: 2012-06-01
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Cleaning pipes, material thickness of the cover 2 mm - Flanged edge - Inspection components
NORO
Inspection components
Cleaning pipes
CAD모델 선택
{noro/06_inspection_components/cleaning_pipes/cleaning_pipes_asmtab.prj},{NB=NORO 28126338},{ARTNR=28126338},{ARTDESC1=Cleaning pipe DN 280 x 1,5 mm, 488 mm long, 1.0330, electrolytically galvanized},{ARTDESC2=with silicone seal},{ARTDESC3=material thickness of the cover 2 mm},{DN=280},{D=279},{A=350},{S=1.5},{MAT=1.0330},{SF=electrolytically galvanized},{INFO=PDF},{L=488},{KA=350},{KB=350},{S2=2},{PPATH=../assemblies/cleaning_pipes_asmtpl.prj},{EOLDATE=},{CONNECT=lip},{NOMLENGTH=488.000},{WEIGHT=6,49},{ARTNR1=}
필터 설정
필터 적용
필터의 삭제
취소
CAD 파일 생성
PDF 데이터시트 생성
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
ARTDESC1
Article description 1
ⁿ/ₐ
ARTDESC2
Article description 2
ⁿ/ₐ
ARTDESC3
Article description 3
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Control opening
ⁿ/ₐ
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
CONNECT
Connection category
ⁿ/ₐ
WEIGHT
Weight
[kg]
NORO Cleaning pipes, mate...
15116338
Cleaning pipe DN 150 x 1,...
with silicone seal
material thickness of the...
150
150
224
1.5
1.0330
powder-coated
lip
3,81
NORO Cleaning pipes, mate...
16116338
Cleaning pipe DN 160 x 1,...
with silicone seal
material thickness of the...
160
160
224
1.5
1.0330
powder-coated
lip
4,06
NORO Cleaning pipes, mate...
17116338
Cleaning pipe DN 175 x 1,...
with silicone seal
material thickness of the...
175
175
224
1.5
1.0330
powder-coated
lip
4,32
NORO Cleaning pipes, mate...
20116338
Cleaning pipe DN 200 x 1,...
with silicone seal
material thickness of the...
200
200
224
1.5
1.0330
powder-coated
lip
4,78
NORO Cleaning pipes, mate...
22116338
Cleaning pipe DN 224 x 1,...
with silicone seal
material thickness of the...
224
220
224
1.5
1.0330
powder-coated
lip
5,17
NORO Cleaning pipes, mate...
25116338
Cleaning pipe DN 250 x 1,...
with silicone seal
material thickness of the...
250
250
350
1.5
1.0330
powder-coated
lip
5,95
NORO Cleaning pipes, mate...
28116338
Cleaning pipe DN 280 x 1,...
with silicone seal
material thickness of the...
280
279
350
1.5
1.0330
powder-coated
lip
6,49
NORO Cleaning pipes, mate...
30116338
Cleaning pipe DN 300 x 1,...
with silicone seal
material thickness of the...
300
300
350
1.5
1.0330
powder-coated
lip
6,88
NORO Cleaning pipes, mate...
31116338
Cleaning pipe DN 315 x 1,...
with silicone seal
material thickness of the...
315
314
350
1.5
1.0330
powder-coated
lip
7,14
NORO Cleaning pipes, mate...
35116338
Cleaning pipe DN 350 x 1,...
with silicone seal
material thickness of the...
350
350
350
1.5
1.0330
powder-coated
lip
7,80
NORO Cleaning pipes, mate...
40116338
Cleaning pipe DN 400 x 1,...
with silicone seal
material thickness of the...
400
400
350
1.5
1.0330
powder-coated
lip
8,73
NORO Cleaning pipes, mate...
15216338
Cleaning pipe DN 150 x 2 ...
with silicone seal
material thickness of the...
150
149
224
2.0
1.0330
powder-coated
lip
4,44
NORO Cleaning pipes, mate...
16216338
Cleaning pipe DN 160 x 2 ...
with silicone seal
material thickness of the...
160
159
224
2.0
1.0330
powder-coated
lip
4,75
NORO Cleaning pipes, mate...
17216338
Cleaning pipe DN 175 x 2 ...
with silicone seal
material thickness of the...
175
174
224
2.0
1.0330
powder-coated
lip
5,10
NORO Cleaning pipes, mate...
20216338
Cleaning pipe DN 200 x 2 ...
with silicone seal
material thickness of the...
200
199
224
2.0
1.0330
powder-coated
lip
5,71
NORO Cleaning pipes, mate...
22216338
Cleaning pipe DN 224 x 2 ...
with silicone seal
material thickness of the...
224
219
224
2.0
1.0330
powder-coated
lip
6,22
NORO Cleaning pipes, mate...
25216338
Cleaning pipe DN 250 x 2 ...
with silicone seal
material thickness of the...
250
249
350
2.0
1.0330
powder-coated
lip
7,02
NORO Cleaning pipes, mate...
28216338
Cleaning pipe DN 280 x 2 ...
with silicone seal
material thickness of the...
280
278
350
2.0
1.0330
powder-coated
lip
7,74
NORO Cleaning pipes, mate...
30216338
Cleaning pipe DN 300 x 2 ...
with silicone seal
material thickness of the...
300
299
350
2.0
1.0330
powder-coated
lip
8,26
NORO Cleaning pipes, mate...
31216338
Cleaning pipe DN 315 x 2 ...
with silicone seal
material thickness of the...
315
313
350
2.0
1.0330
powder-coated
lip
8,61
NORO Cleaning pipes, mate...
35216338
Cleaning pipe DN 350 x 2 ...
with silicone seal
material thickness of the...
350
349
350
2.0
1.0330
powder-coated
lip
9,49
NORO Cleaning pipes, mate...
40216338
Cleaning pipe DN 400 x 2 ...
with silicone seal
material thickness of the...
400
399
350
2.0
1.0330
powder-coated
lip
10,73
NORO Cleaning pipes, mate...
45216338
Cleaning pipe DN 450 x 2 ...
with silicone seal
material thickness of the...
450
449
500
2.0
1.0330
powder-coated
lip
11,98
NORO Cleaning pipes, mate...
50216338
Cleaning pipe DN 500 x 2 ...
with silicone seal
material thickness of the...
500
499
500
2.0
1.0330
powder-coated
lip
3,61
NORO Cleaning pipes, mate...
56216338
Cleaning pipe DN 560 x 2 ...
with silicone seal
material thickness of the...
560
558
500
2.0
1.0330
powder-coated
lip
14,68
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
미리보기
3D
치수도
2D