Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NORO
Description
Two-way valves with interior collar 60°, symmetrical, without flap seal, manually operated - Two-way valves
Bill of material
NORO Two-way valves with interior collar 60°, symmetrical, without flap seal, manually operated 0811031
ARTNR
Part number
0811031
DN
Diameter
80 mm
D
Diameter
78 mm
A
Width
175 mm
B
Head piece height
25 mm
C
Branch length
95 mm
D2
Length
265 mm
L
Height
131 mm
S
Thickness
1.5 mm
MAT
Material
1.0330
SF
Surface
powder coated
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.