Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NORO
Description
Symmetrical Y-pieces conical, 60° - Branch pieces
Bill of material
NORO Symmetrical Y-pieces conical, 60° 25116016
ARTNR
Part number
25116016
DN1
Diameter
250 mm
DN2
Diameter
160 mm
D1
Diameter
250 mm
D2
Diameter
160 mm
A
Neck height
60 mm
L
Branch length
230 mm
W
Angle
60 °
S
Thickness
1.5 mm
MAT
Material
1.0330
SF
Surface
powder coated
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.